TIDA-050026-23881

24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications

TIDA-050026-23881

Design files

Overview

This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x family, our FirmPSE system software for this design reduces time to market and frees-up valuable software resources by enabling real-time communication with the system and customization of firmware. This design supports power management with priority, multiple power supplies, legacy PD detection, field upgradability, UART/I2C communication with the host, and more. In addition, two of these designs may be cascaded through the edge connectors in order to support up to 48-port PSE systems.

List of Required Hardware

  • PSEMTHR24EVM-081: Mother board for 24-port IEEE 802.3bt (PoE 2) ready PSE system
  • TPS23881EVM-083: IEEE 802.3bt (PoE 2) ready PSE daughter card for 24-port PSE system
  • PSEMCUDAUEVM-082: MSP430 daughter card for 24-port IEEE 802.3bt (PoE 2) ready PSE system
  • MSP-FET: Flash tool for flashing FirmPSE app code and BSL code to MSP430
  • USB2ANY: Interface adapter to communicate between FirmPSE GUI and MSP430

List of Software to Download



Step-by-step to getting started: 

Step 1: Order hardware 

Step 2: Download the software 
  • Download the FirmPSE application code image, FirmPSE BSL code image and FirmPSE GUI here.
Step 3: Watch hardware setup and GUI tutorial videos 


Step 4: Download and review the user guides

Step 5: Review the additional design tools listed below

Hardware design filesSupport and training 

E2E Link

Related TI devices

  • TPS23881
  • TPS23882
  • MSP430F5234
  • LM5020
  • TLV431
  • INA240
  • REF3425
  • LM5050-2
  • TPS7A4001
  • TPS3890

Features
  • IEEE 802.3bt (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications. NOTE: For 2-Pair application click here.

  • Off-the shelf, production ready, system software solution (FirmPSE) running on an MSP430.

  • GUI for easy customization of FirmPSE and for real time communications.

Output voltage options TIDA-050026-23881.1
Vin (Min) (V) 44
Vin (Max) (V) 57
Vout (Nom) (V) 48
Iout (Max) (A) 2.5
Output Power (W) 120
Isolated/Non-Isolated Isolated
Input Type DC
Topology POE
Download View video with transcript Video
Important note

TI's FirmPSE System Firmware, GUI, Host Interface Protocol and FirmPSE advisory is available. Request now

TPS23881 product advisory and SRAM firmware update is available. Request now

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVUBN3A.PDF (3038 KB)

Reference design overview and verified performance test data

TIDM292.ZIP (1032 KB)

Detailed overview of design layout for component placement

TIDM291.ZIP (158 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM294.ZIP (7519 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFO4.ZIP (11942 KB)

Design file that contains information on physical board layer of design PCB

TIDM293.ZIP (7648 KB)

PCB layer plot file used for generating PCB design layout

TIDM290.ZIP (1310 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A400150-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Series voltage references

REF34252.5-V, low-drift, low-power, small-footprint series voltage reference

Data sheet: PDF | HTML
Power sourcing equipment

TPS238814-pair, type-4, 8-channel PoE PSE with 200-mΩ RSENSE 

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA240-4 to 80V, bidirectional, ultra-precise current sense amplifier with enhanced PWM rejection

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3890Low-quiescent current 1% accuracy supervisor with programmable delay

Data sheet: PDF | HTML
AC/DC & DC/DC controllers (external FET)

LM502013-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller

Data sheet: PDF
Ideal diode/ORing controllers

LM5050-15-V to 75-V 400-uA IQ ORing FET controller

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F523425 MHz MCU with 128KB Flash, 8KB SRAM, comparator, DMA, UART/SPI/I2C, timer, HW multiplier

Data sheet: PDF
Digital isolators

ISO7731Robust EMC, triple-channel, 2/1, reinforced digital isolator

Data sheet: PDF | HTML
I2C isolators

ISO15412.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML

Start development

Hardware

Daughter card

PSEMCUDAUEVM-082 — MCU daughter card for 24-port IEEE 802.3bt ready PSE system

PSEMCUDAUEVM-082 is the MSP430 MCU daughter card for TI's 24-port reference designs with the TPS23881 and TPS23882. This board combined with the GUI enables FirmPSE which is TI's production ready system firmware that can deliver system features such as port power management and the use of multiple (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ;
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

PSEMCUDAUEVM-082 MCU daughter card for 24-port IEEE 802.3bt ready PSE system

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ;
Evaluation board

PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system

PSEMTHR24EVM-081 is the base board for the TPS23881 and TPS23882 PSE controllers. This board contains 24 2-Pair / 4-Pair ports that can that can be used to send up to 30W/port for IEEE 802.3at applications and up to 90W/port for IEEE 802.3bt applications.

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ;
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

PSEMTHR24EVM-081 Mother board for 24-port IEEE 802.3bt ready PSE system

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications TIDA-050026-23882 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ;
Daughter card

TPS23881EVM-083 — IEEE 802.3bt ready PSE daughter card for 24-port PSE system

TPS23881EVM-008 is a 24-port (48-channel) daughter card to evaluate the TPS23881 which is a 4-pair, type-4, 8-channel Power-over-Ethernet (PoE) PSE with 200mΩ sense resistor. This daughter card provides evaluation and reference circuitry for the TPS23881 in high port count applications such (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TPS23881EVM-083 IEEE 802.3bt ready PSE daughter card for 24-port PSE system

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-050026-23881 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Design guide 24-Port (4 Pair) Power Sourcing Equipment Reference Design for Multi-port Applic (Rev. A) Oct 15, 2019
Application brief Choosing PoE PSE System Software Solutions PDF | HTML Aug 3, 2021
Technical article Get more out of your power supply with port power management PDF | HTML Nov 11, 2019
Analog design Journal Challenges and solutions for PoE systems in Ethernet switches Sep 30, 2019

Related design resources

Hardware development

EVALUATION BOARD
USB2ANY USB2ANY interface adapter
HARDWARE PROGRAMMING TOOL
MSP-FET MSP MCU Programmer and Debugger

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.