TIDA-050043
Integrated power supply reference design for NXP i.MX 6ULL processor
TIDA-050043
Overview
This reference design is a fully functional development board powering an NXP™ i.MX 6ULL application processor from a TPS6521815 PMIC. The hardware design consists of DDR3L SDRAM (512 MB), 32-MB Serial NOR Flash, 8-GB eMMC 5.0 iNAND, SD Card interface v3.0, dual-channel 100Base-T Ethernet, 5-channel USB hub with Type-A ports, micro-AB USB OTG, mountable LCD screen, and expansion connector for additional inputs and outputs.
This design is intended to be used as a reference for data concentrator projects in grid communications or for any project using the i.MX 6ULL, i.MX 6ULZ, or i.MX 6UltraLite processor that requires evaluation of alternative power solutions.
Features
- Full system-on-board for rapid development of NXP i.MX 6ULL, i.MX6 ULZ, and i.MX 6UltraLite systems
- Low-power modes and DVFS supported
- Ethernet, USB wired connectivity
- LCD display included for real-time current monitoring of 6-channels
- Selectable boot options (SD, eMMC, QSPI)
| Output voltage options | TIDA-050043.1 | TIDA-050043.2 | TIDA-050043.3 | TIDA-050043.4 | TIDA-050043.5 | TIDA-050043.6 | TIDA-050043.7 |
|---|---|---|---|---|---|---|---|
| Vin (Min) (V) | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 | 2.7 |
| Vin (Max) (V) | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 | 5.5 |
| Vout (Nom) (V) | 1.275 | 1.35 | 3.3 | 1.8 | 2.8 | 2.5 | 5 |
| Iout (Max) (A) | 1.8 | 1.8 | 1.8 | 1.6 | .4 | .03 | 2 |
| Output Power (W) | 2.295 | 2.43 | 5.94 | 2.88 | 1.12 | .075 | 10 |
| Isolated/Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated |
| Input Type | DC | DC | DC | DC | DC | DC | DC |
| Topology | Buck- Synchronous | Buck- Synchronous | Buck- Synchronous | Buck Boost- Synchronous | Linear Regulator | Buck- Synchronous | USB Switch |
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TPS6521815 — User-programmable Power Management IC (PMIC) with 6 DC/DC converters, 1 LDO, and 3 load switches
TPS6521835 — Power Management IC (PMIC) for NXP i.MX 6ULL/ 6UltraLite
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Integrated Power Supply Reference Design for NXP i.MX6 ULL | PDF | HTML | Apr 30, 2020 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.