TIDA-050044
Small, efficient power supply reference design for M.2 form factor SSD
TIDA-050044
Overview
This small and efficient power supply reference design is for M.2 form factor client solid state drives (SSD). This design uses three DC/DC converters and a single linear converter. Furthermore, one of the outputs offers the flexibility to change the output voltage through I²C communication.
Features
- 3.3-V input voltage
- 40.8-mm² space area
- High efficiency
- Automatic power save mode for light load efficiency
- Adjustable output voltage using I2C and resistive feedback
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Small, Efficient Power Supply Reference Design for M.2 Form Factor SSD | PDF | HTML | Apr 29, 2022 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.