TIDA-050053

8-V to 16-V input, 1.2-A, –12-V inverting power supply reference design

TIDA-050053

Design files

Overview

This inverting power supply reference design supports a –12-V output voltage at up to 1.2 A of current from an 8-V to 16-V input. Such a negative voltage is required for many applications such as optical module biasing, line drivers, operational amplifier and other low-power applications. Using the TPS62933 power converter enables a very simple negative voltage inverter (inverting buck-boost) design to create a –12-V negative output voltage at 1.2-A currents.

Features
  • Simple inverting power supply design
  • Wide input voltage range of 8 V to 16 V
  • Up to 1.2-A continuous output current
  • Low noise (less than 1% output ripple)
  • Peak current control mode with internal compensation
  • Operating junction temperature: –40°C to 150°C
Communications equipment
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUE82A.PDF (929 KB)

Reference design overview and verified performance test data

TIDM957.PDF (138 KB)

Detailed overview of design layout for component placement

TIDM956.PDF (142 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM959.ZIP (1746 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG28.ZIP (671 KB)

Design file that contains information on physical board layer of design PCB

TIDM958.PDF (497 KB)

PCB layer plot file used for generating PCB design layout

TIDM955.PDF (232 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS629333.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 8-V to 16-V Input, 1.2-A, –12-V Inverting Power Supply Reference Design (Rev. A) PDF | HTML Apr 2, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.