This reference design provides a compact and scalable camera module for automotive camera applications. It combines a 2.9-megapixel (2.9-MP) imager with a 4-Gbps serializer and four-channel power management integrated circuit (PMIC).
The camera module is a two-board design to illustrate the flexibility and scalability of the power and serializer components to different image sensors. 
The camera PMIC enables a compact design optimized for flexibility and thermal performance by integrating three buck converters and one low-dropout regulator (LDO) with programmable output voltages and sequencing. Supervisors are integrated on each rail to further reduce the component count and overall form factor.
          Features
          
          
	- 20-mm × 20-mm power and serializer PCB compatible with a variety of image sensors
 
	- High-efficiency and low-noise power supply
 
	- High-resolution camera applications with the 4-Gbps DS90UB953 device
 
	- 2.95-MP IMX623 imager from Sony® providing full-HD, AD 12-bit, MIPI 4-lane, RAW12, RAW14, RAW16, RAW20, RAW24
 
	- Single Rosenberger FAKRA coaxial connector for digital video, power, control, and diagnostics
 
	- Additional diagnostic capabilities to enable ASIL