TIDA-060025

Reference design maximizing transimpedance bandwidth for LIDAR and time-of-flight (ToF) applications

TIDA-060025

Design files

Overview

This design demonstrates a high-speed optical front-end with a Time of Flight (ToF) distance measurement circuit using a fiber-optic transmission medium, which can be adapted to any type of ToF measurement such as through free space. This design features an industry-leading 2.5-V output linear transimpedance front-end with 10 kΩ of gain and over 200-MHz bandwidth for high-accuracy measurements. The received signal is digitized using the TDC7201 converter operating in short time mode, which improves the measurement accuracy of the device from 12 ns to 250 ps, further reinforcing the high accuracy nature of the design. The measurement is controlled using the MSP430 microcontroller on a LaunchPad™ development kit for easy plug and play compatibility. Overall, the design achieves higher speed and accuracy, reduces complexity and lowers power compared to fully digitized designs that require high-speed ADCs and FPGAs.

Features
  • Optical front-end design with demonstrated time-of-flight measurement
  • High-Speed amplifier signal path with bandwidth greater than 200 MHz at Gain = 10 kΩ
  • Centimeter level measurement accuracy
  • High-speed transimpedance amplifier (TIA) for I-to-V conversion
  • Low computational cost and power requirements
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEL3A.PDF (1836 KB)

Reference design overview and verified performance test data

TIDRXT4.PDF (257 KB)

Detailed overview of design layout for component placement

TIDRXT2.PDF (54 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXT5.ZIP (2603 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF17.ZIP (3502 KB)

Design file that contains information on physical board layer of design PCB

TIDRXT6.PDF (1165 KB)

PCB layer plot file used for generating PCB design layout

TIDRXT3.PDF (258 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

TVS diodes

TVS140014V flat-clamp surge protection device

Data sheet: PDF | HTML
eFuses & hot swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Ultrasonic sensor AFEs

TDC7201TDC7201 Time-to-Digital Converter for Time-of-Flight Applications

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS799200-mA, low-IQ, low-dropout voltage regulator with low-noise & enable

Data sheet: PDF | HTML
Voltage translators

SN74LVC1T45Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Comparators

TLV35014.5ns, Rail-to-Rail, High Speed Comparator with Shutdown

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA8585.5 GHz Gain Bandwidth Product, Decompensated Transimpedance Amplifier with FET Input

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Ref. Des. Maximizing Transimpedance Bandwidth for LIDAR & ToF Applications (Rev. A) Apr 4, 2022

Related design resources

Hardware development

DEVELOPMENT KIT
MSP-EXP430F5529LP MSP430F5529 LaunchPad™ development kit for USB
EVALUATION BOARD
TDC7201-ZAX-EVM TDC7201 Ultra Measurement Range Time-to-Digital Converter Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.