TIDA-060026
Scalable 2.1 channel audio amplifier reference design
TIDA-060026
Overview
This 2.1 channel audio amplifier reference design incorporates the TAS5825M digital stereo amplifier for left and right channel audio and the TAS5720M digital mono amplifier for the subwoofer channel. The design operates from a single audio source interface and is scalable to 5.1, 7.1 and 9.1 channel configurations, ideal for soundbar applications.
Features
- PVDD tracking and thermal fold-back protection
- Smart Amp technology
- Modular, scalable multi-channel solution based on digital audio TDM
- Integrated self-protection (OCE, CB3C, OTW, OTE, UVLO, OVLO)
- Integrated audio DSP with enhanced 96kHz processing supporting several advanced audio process flows
- Operates in TDM mode (as well as I2S) for speaker scalability
Industrial
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Scalable 2.1 Channel Audio Amplifier Reference Design | Jul 9, 2019 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.