Software
TIDA-060031-DRIVER — TI Audio Driver
Supported products & hardware
Hardware development
Reference design
TIDA-060031-DRIVER — TI Audio Driver
Hardware development
Reference design
Release Information
Initial release
The DAC11001 audio reference design is a unique and comprehensive audio design featuring the DAC11001A and DAC11001B. The DAC11001 is a 20-bit, low-noise, ultra-high performance precision R-2R digital-to-analog converter (DAC). Delta-sigma type modulators are the most common DACs used in audio applications. Precision R-2R based DACs are generally not used in audio applications due to the additional design considerations for specific audio requirements. This reference design demonstrates the strengths and limitations of precision R-2R DACs for dynamic signal generation in the context of high- fidelity audio as an application.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Includes TI products in the design and potential alternatives.
Initial release
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Precision DAC Reference Design for Premium Audio in Hi-Fi Applications | PDF | HTML | Oct 23, 2025 |
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.