TIDC-3PHMTR-WIFIXR
Implementing SimpleLink Wi-Fi Connectivity in a Smart Electric Meter
TIDC-3PHMTR-WIFIXR
Overview
This design implements a three-phase energy meter with Wi-Fi connectivity. The e-meter SoC is used to perform all metrology functions and control the SimpleLink™ Wi-Fi transceiver. The smart meter data can then be displayed on any Wi-Fi connected device via a standard web browser.
Features
- Three-phase e-meter implementation that calculates metrology parameters such as RMS current, RMS voltage, active and reactive power and energies, power factor, and frequency
- Wi-Fi connectivity over IEEE-802.11 b/g/n networks from any smart phone, tablet, or computer through a standard web browser
- 160-segment LCD display for Wi-Fi status and metrology parameter display
- Expandable to support other internet applications
- PC-based GUI for calibration
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F67791 — Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Implementing Wi-Fi Connectivity in a Smart Electric Meter Design Guide | Sep 30, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.