TIDC-BLUETOOTH-SMART-TO-RS-485-GATEWAY
Bluetooth Low Energy (Bluetooth Smart) to RS-485 Gateway
TIDC-BLUETOOTH-SMART-TO-RS-485-GATEWAY
Overview
Modbus is an application protocol for serial data transmission that often uses RS-485 for serial data transfer. This reference design implements a gateway between Modbus and the Bluetooth® Smart CC2540 wireless MCU. It serves as a replacement for wires in an RS-485 network, and it allows another Bluetooth® Smart-compatible device like a computer or smartphone to easily connect to an existing RS-485 network.
Features
- Implements wireless connection to industrial electronic devices with the CC2540T Bluetooth Smart Gateway solution graded up to 125°C
- Simple and "ready to go" design shortens time to market
- Android app (ModbusController) provided to enable control and communication with Modbus peripheral software
- This design is tested and includes firmware, GUI, demo and user guide
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Bluetooth Smart to RS485 Gateway With Modbus Application Software Design Guide | Feb 18, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.