TIDC-CC3200AUDBOOST

Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad

TIDC-CC3200AUDBOOST

Design files

Overview

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to another Wi-Fi enabled device. The received Wi-Fi audio can be transferred to a stereo or a digital speaker via the onboard stereo audio jack or terminal blocks.

Features
  • Reference design comprised of CC3200-LAUNCHXL + CC3200AUDBOOST boards and an audio demo application delivered as part of CC3200SDK
  • TLV320AIC3254 included in design, a very low power stereo audio codec with miniDSP and power TuneTM technology, connected to CC3200 via I2S
  • Design also uses TPA2012D2, an Onboard 2.1 W/CH, stereo, filters free, class-D audio power amplifiers to drive audio output to various interfaces
  • Two operating modes: (1) Capture audio via microphone or Stereo/Mono jack and stream over Wi-Fi, (2) Playback Wi-Fi audio stereo or a digital speaker via the onboard stereo audio jack or terminal blocks
  • Audio demo application provided requires two C3200-LAUNCHXL + CC3200AUDBOOST setups, in station mode and provides unicast streaming of a PCM audio at 16 kHz, 16 bit samples over Wi-Fi to the second LaunchPad
  • Design offers a fully tested reference design system which includes, the board design files, board user guide, demo software, demo user guide
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAD2.PDF (389 KB)

Detailed overview of design layout for component placement

TIDRA23.ZIP (149 KB)

Detailed overview of design layout for component placement

TIDRA21.PDF (87 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAD3.ZIP (1793 KB)

Files used for 3D models or 2D drawings of IC components

TIDRAC0.ZIP (847 KB)

Files used for 3D models or 2D drawings of IC components

TIDC598.ZIP (457 KB)

Design file that contains information on physical board layer of design PCB

TIDC560.ZIP (1356 KB)

Design file that contains information on physical board layer of design PCB

TIDRAD1.ZIP (501 KB)

PCB layer plot file used for generating PCB design layout

TIDRA22.ZIP (181 KB)

PCB layer plot file used for generating PCB design layout

TIDRAC9.PDF (135 KB)

Detailed schematic diagram for design layout and components

TIDRA20.PDF (66 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Wi-Fi products

CC3200MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module

Data sheet: PDF | HTML
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
General-purpose audio amplifiers

TPA2012D22.1-W, stereo, analog input Class-D audio amp with selectable gain

Data sheet: PDF | HTML
Wi-Fi products

CC3220RSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220SSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220MODASimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module with antenna

Data sheet: PDF | HTML
Wi-Fi products

CC3235SSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODASFSimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution with 1MB XIP Flash

Data sheet: PDF | HTML
Audio CODECs

TLV320AIC3254Very Low-Power Stereo Audio CODEC with programmable miniDSP

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODASSimpleLink™ Wi-Fi CERTIFIED™ dual-band wireless antenna module solution

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODSFSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 1MB Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3235MODSSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi CERTIFIED™ wireless module with 256kB RAM

Data sheet: PDF | HTML
Wi-Fi products

CC3220MODSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi CERTIFIED™ wireless module

Data sheet: PDF | HTML
Wi-Fi products

CC3235SFSimpleLink™ 32-bit Arm Cortex-M4 dual-band Wi-Fi® wireless MCU with 1MB Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3220SFSimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 1MB Flash and 256kB RAM

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

CC3200-LAUNCHXL — SimpleLink Wi-Fi CC3200 LaunchPad

The SimpleLink™ Wi-Fi® CC3200 LaunchPad™ development kit (with QFN-packaged device) is an evaluation development platform for the CC3200 wireless microcontroller (MCU), the industry’s first single-chip programmable MCU with built-in Wi-Fi connectivity. The board features on-board emulation (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

close
Latest version
Version: null
Release date:
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad TIDC-CC3ANTENNA-SELECTION SimpleLink Wi-Fi Antenna Selection
Evaluation board

CC3200AUDBOOST — SimpleLink Wi-Fi CC3200 Audio BoosterPack

The SimpleLink™ Wi-Fi® CC3200 Audio BoosterPack enables the evaluation and development with the digital audio peripheral [I2S] present on the SimpleLink™ Wi-Fi® CC3200 device. It contains a Class-D power amplifier to drive speakers and an ultra-low power audio codec, TLV320AIC3254, supporting (...)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

CC3200AUDBOOST SimpleLink Wi-Fi CC3200 Audio BoosterPack

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad

Software

Software development kit (SDK)

CC3200SDK — CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

The SimpleLink™ Wi-Fi® CC3200 SDK contains drivers for the CC3200 programmable MCU, 40+ sample applications, and documentation needed to use the solution. It also contains the flash programmer, a command line tool for flashing software, configuring network and software parameters (SSID, (...)

Supported products & hardware

Supported products & hardware

Products
Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM CC3200MOD SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad
Evaluation board
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad
Download options

CC3200SDK CC3200 Software Development Kit (SDK), Service Pack, and Add-Ons

close
Latest version
Version: 1.5.0
Release date: Jan 12, 2020

Windows Installer for CC3200SDK

SHA-256 checksum

Link to Service Pack Installer for CC3200SDK

SHA-256 checksum
lock = Requires export approval (1 minute)
Products
Wi-Fi products
CC3200 SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM CC3200MOD SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® and Internet-of-Things wireless module
Hardware development
Reference design
CC3200_NFC_CARD_READER SimpleLink™ Wi-Fi® Enabled NFC Card Reader TIDC-CC3200AUDBOOST Wi-Fi Audio Streaming Application for SimpleLink Wi-Fi CC3200 Launchpad
Evaluation board
CC3200-LAUNCHXL SimpleLink Wi-Fi CC3200 LaunchPad

Documentation

Link to TI-RTOS for CC32xx Product Release

Release Information

The CC3200 SDK delivers components that enable engineers to develop connected applications on Texas Instruments Wi-Fi microcontroller devices. The product is comprised of multiple software components and examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
CC3200SDK SimpleLink Wi-Fi CC3200 Software Development Kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos