TIDEP-0093
Electronic Point-of-Sale (EPOS) Payment Terminal Reference Design
TIDEP-0093
Overview
Electronic Point of Sale (EPOS) payment terminals require features such as authenticated boot, tamper detection, DDR encryption and more. The EPOS reference design provides faster time to market with a processor that helps customers meet PCI-PTS and EMV requirements. This AM438x processor enables developers to design systems that meet Payment Card Industry (PCI) certification. The AM438x processors provides scalability with various processors speeds and compatible software to satisfy low- to high-end applications, along with ample connectivity including key peripherals required for payment terminals such as smart card and magnetic card reader.
Features
- TI Sitara AM438x processor with integrated features help customers design point-of-sale applications
 - ARM® Cortex®-A9 based processor with 300-MHz, 600-MHz and 1-GHz speeds, as well as 3D graphics and PRU options
 - Processor Software Development Kit (SDK) for Linux® development
 - Smart card and magnetic card reader, along with other peripherals such as touchscreen display, keypad, USB, Ethernet and more
 - Includes TI TPS65218 power management IC and TCA5013 smart card PHY devices
 
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Electronic Point of Sale (EPOS) Payment Terminal Reference Design | Jun 23, 2017 | |
| White paper | Sitara AM438x processor: tamper protection | Jul 27, 2017 | 
Related design resources
Hardware development
EVALUATION BOARD
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.