TIDEP-01008

Multi-sensor platform reference design on Jacinto™ ADAS processors

TIDEP-01008

Design files

Overview

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also offers System On a Module (SOM) solutions, consisting of ADAS embedded processors (e.g. TDA3x) that work with this reference design.

DesignCore™ TDA3x Automotive Starter Kit from D3

Features
  • Provides an easy-to-use reference design of a base platform that supports multiple automotive LVDS-based sensor systems
  • Provides a platform to plug-n-play with TDA3-based CPU module (D3 Engineering SOM)
  • Provides a path to an automotive-grade baseboard for potential use with other processor SOMs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEH8A.PDF (660 KB)

Reference design overview and verified performance test data

TIDRYA9.ZIP (2027 KB)

Detailed overview of design layout for component placement

TIDRYA8.PDF (254 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRYB1.ZIP (19327 KB)

Files used for 3D models or 2D drawings of IC components

TIDCF55.ZIP (9248 KB)

Design file that contains information on physical board layer of design PCB

TIDRYB0.ZIP (2152 KB)

PCB layer plot file used for generating PCB design layout

TIDRYA7.ZIP (1263 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS543414.5 to 42V Input 3.5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TFP410165-MHz TMDS DVI transmitter/serializer & Panelbus™ integrated circuit

Data sheet: PDF | HTML
Digital temperature sensors

TMP1022C digital temperature sensor, I2C/SMBus in 2.56mm2 package

Data sheet: PDF | HTML
High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Load switches

TPS229655.7-V, 6-A, 16-mΩ load switch with adj. rise time and optional output discharge

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS621703–17V 0.5A Step-Down Converter with DCS-Control in 2x2 QFN package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS620903A, 6V input, up to 97% efficiency, Synchronous Step Down Converter with DCS™ Control

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD12S521HDMI transmitter port protection and interface device

Data sheet: PDF | HTML
HDMI, DisplayPort & MIPI ICs

TPD12S520HDMI recei-Ver port protection and interface device

Data sheet: PDF | HTML
I2C general-purpose I/Os (GPIOs)

TCA953916-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
CAN transceivers

HVDA551-Q1Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS612402.3-V to 5.5-V input range, 3.5-MHz fixed frequency 450-mA boost converter

Data sheet: PDF | HTML
Ethernet PHYs

DP83867CRLow-power, robust gigabit Ethernet PHY transceiver in a small QFN package

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Multi-Sensor Platform Reference Design for Jacinto™ ADAS Processors (Rev. A) PDF | HTML May 11, 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.