This processor-based reference design facilitates a quicker time to market and helps customers design cost-effective, human machine interface (HMI) solutions for protection relay. This reference design showcases a two-dimensional (2D) Qt graphical user interface (GUI), which is typical for protection relay HMI, along with TI processor capabilities for software rendered graphics. The AM335x processors provide scalability by offering a range of processing speeds and using the same software development environment to satisfy low- to high-end applications as well as ample connectivity with the key peripherals required for protection relay HMI, such as universal asynchronous receiver/transmitter (UART) and CAN.
          Features
          
          - Example screens of protection relay HMI using software accelerated graphics and Qt
 - Resistive touchscreen enabled
 - Support for 480 x 272 resolution on included 4.3-inch LCD; scalable up to 2048 x 2048 on other displays
 - Built on TI's processor SDK-Linux for scalability to other Sitara processors