This reference design demonstrates the use of the AWR1642 single-chip mmWave sensor with integrated DSP as an obstacle-detection sensor for the car door and trunk, enabling applications like automatic car door openers and intelligent car doors that can accurately detect obstacles/objects in a wide field of view (FoV). The evaluation kit comes with a single patch antenna for wider FoV detection in azimuth (±70°) and elevation (±40º), and a detection range of up to 15 m. A reference software implementation on the device is provided, which enables high-resolution detection of objects with clustering. A MATLAB®-based GUI is provided for visualization of detected objects.
          Features
          
          - Demonstrates 77-GHz mmWave sensor technology for obstacle detection on car doors and trunks for applications like automatic door openers and car-door obstacle detection
 - Wide FoV detection in azimuth (±70°) and elevation (±40°)
 - Source code for processing and detection based on the mmWave software development kit (MMWAVE-SDK)
 - Based on proven EVM hardware designs, enabling quick time to market and out-of-the-box demonstration
 - Design guide explains processing chain software, algorithms, and GUI for visualization