TIDEP0008

PROFINET Communications Dev Platform

TIDEP0008

Design files

Overview

Targeted for PROFINET secondary communications, this reference design helps you implement PROFINET communications standards in a broad range of industrial automation equipment. It enables low-footprint designs in applications such as industrial automation, factory automation or industrial communication with minimal external components and with low-power performance. This reference design was created using TMDSICE3359, but can also use TMDXICE110.

Features
  • Arm Cortex-A8 processor-based design enables 30% system BOM savings by eliminating external ASIC/FPGA
  • PROFINET IO device for conformance classes A and B certified by COMDEC
  • High-performance PROFINET cut-through switch supports 250-us cycle time with 8 real-time connections.
  • Very robust PROFINET switch with four priority queues per port and content filter passing Netload class 3.
  • Free board support package and industrial software development kit
  • Support other industrial communications with the same hardware (e.g., EtherCAT, PROFIBUS, Ethernet/IP and more)
  • Production-ready development platform sub-system which includes schematics, BOM, user guides, application notes, white paper, software, demos and more
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR339A.ZIP (37 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC179A.ZIP (3016 KB)

PCB layer plot file used for generating PCB design layout

TIDR336.ZIP (768 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal isolators with integrated power

ISO1176T40-Mbps, half-duplex, isolated RS-485 & RS-422 transceiver with integrated transformer driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS766 250-mA ultra-low IQ low-dropout voltage regulator

Data sheet: PDF | HTML
Isolated CAN transceivers

ISO1050Isolated 5-V CAN transceiver

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65910Integrated Power Management IC (PMIC) w/ 4 DC/DCs, 8 LDOs and RTC in 6x6mm QFN family

Data sheet: PDF | HTML
Arm-based processors

AM3356Sitara processor: Arm Cortex-A8, PRU-ICSS, CAN

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS54205.5V to 36V Input, 2A, 500kHz Step-Down Converter

Data sheet: PDF | HTML
Arm-based processors

AM3357Sitara processor: Arm Cortex-A8, EtherCAT, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3359Sitara processor: Arm Cortex-A8, EtherCAT, 3D, PRU-ICSS, CAN

Data sheet: PDF | HTML
Arm-based processors

AMIC110Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

Data sheet: PDF | HTML
Multi-switch detection interface (MSDI) ICs

SN65HVS88234-V, 8-channel digital-input serializer for industrial automation & process control

Data sheet: PDF
Automotive LED drivers

TPIC28108-bit LED driver with I2C interface

Data sheet: PDF
Ethernet PHYs

TLK110Industrial 10/100 Ethernet PHY

Data sheet: PDF
AND gates

SN74AUP2G082-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7861.5-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS6104128-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Technical article How to select the right industrial Ethernet standard: PROFINET PDF | HTML Nov 6, 2015
User guide PROFINET Communications Development Platform Certificate Jan 9, 2014

Related design resources

Hardware development

EVALUATION BOARD
TMDSICE3359 AM3359 Industrial Communications Engine

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.