This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low footprint, low power and single chip solution in applications such as industrial automation, factory automation or industrial communication.
          Features
          
          - Combining EtherCAT and EnDat provides a single chip design to bridge from motor control to higher level communications.
 - EtherCAT conformance tested by EtherCAT Technology Group (ETG)
 - EnDat 2.2 interface improves the technical standard for motor control and reduces overall system cost.
 - Combining EtherCAT and EnDat 2.2 on a single chip allows for more integration and a smaller footprint.
 - Free ETG EtherCAT stack with free ETG membership. Compatible with other third party EtherCAT stacks
 - Free board support package and industrial software development kit from TI
 - Support other industrial communications with the same hardware (e.g., PROFIBUS, Profinet, Ethernet/IP, and more).
 - Based on Sitara AM437x Processor for single chip motor control applications and other embedded control and communications applications
 - Production-ready development platform sub-system which includes schematics, BOM, user guide, benchmarks, software, demos and more