Vision analytics is a critical function for many industrial automated applications including machine vision, inspection automation, surveillance and image processing.  This hardware/software design kit is optimized for vision analytic based applications and provides the all of hardware design elements, along with the C, C++ based foundational software to get the reference design up and running quickly, yet with the flexibility for the developer to focus on adding differentiated application algorithms and features.
          Features
          
          
	- Offers a Vision Development Kit (VDK) from CriticalLink, LLC that is a complete hardware and software framework designed to accelerate the development of vision applications
 
	- Includes both a Xilinx Spartan 6 FPGA and a TI OMAP-L138 dual core processor
 
	- Is based on Critical Link's production-ready MityDSP-L138F System on Module (SOM)
 
	- Offers source design files for the base Industrial I/O card and the camera expansion cards
 
	- Offers easy interface to OMAP-L138-based SOM
 
	- Vision algorithm software including color space conversion, edge detection, convolution and customer processing blocks along with TI’s image processing library software in source code
 
	- Offers ARM based GUI software
 
	- Supports several vision sensor cameras in monochrome or color format
 
	- Offers a wide variety of standard peripherals supported including ENET, USB, SATA and LCD