TIDEP0039
Sercos III Slave For AM437x Communication Development Platform Reference Design
TIDEP0039
Overview
The TIDEP0039 Sercos III Slave For AM437x Communication Development Platform Reference Design combines the AM437x Sitara processor family from Texas Instruments (TI) and the Sercos III media access control (MAC) layer into a single system-on-chip (SoC) solution. Targeted for Sercos III slave communications, the TIDEP0039 allows designers to implement the real-time Sercos III communication standard for a broad range of industrial automation equipment. The design is based on the TMDXIDK437X Industrial Development Kit (IDK).
Features
- Sercos III conformance tested
- Sercos III firmware for PRU-ICSS with Sercos MAC compliant register interface
- Board support package and industrial development kit available from TI and 3rd party
- Developmnet platform which includes schematic, BOM, user guide application notes, white paper, software demos and more
- Supports other industrial Ethernet communication standards with the same hardware (e.g. EtherCAT, PROFINET, Ethernet/IP and more)
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
SN65HVS882 — 34-V, 8-channel digital-input serializer for industrial automation & process control
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Sercos III Slave for AM437x – Communication Development Platform Design Guide | Aug 14, 2015 | |
| White paper | An inside look at industrial Ethernet communication protocols (Rev. B) | Aug 1, 2018 | ||
| Technical article | How to select the right industrial Ethernet standard: EtherCAT | PDF | HTML | Sep 17, 2015 |
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.