TIDEP0045
Implementing a Real-time Synthetic Aperture Radar (SAR) Algorithm on TI’s C6678 DSP Reference Design
TIDEP0045
Overview
This reference design shows a real-time synthetic aperture radar (SAR) running on a multicore TMS320C6678 digital signal processor (DSP). One of the main challenges of SAR is to generate high-resolution images in real-time, since forming the image involves computationally-demanding signal processing procedures. We have implemented a SAR algorithm on the C6678 eight-core fixed- and floating-point DSP to show the full application performance and how it scales across one, two, four and eight DSP cores. Here, the range-Doppler SAR processing algorithm is modularized from a functional perspective and the computational task is mapped to multiple cores running in parallel. The task-mapping procedure is accomplished using OpenMP.
Features
- This reference design is tested and includes an evaluation module (EVM), software and a user guide.
- The hardware platform includes TMDSEVM6678 EVM for a high performance, cost-efficient development platform, using TMS320C6678 high-performance DSP based on our C66x KeyStone™ architecture.
- This design includes schematics, design files, and a bill of materials.
- SAR algorithm, input binary files and display scripts are included along with links to download BIOS-MCSDK and SDK software framework.
- The design guide discusses the Range-Doppler Algorithm implementation, required hardware and software and step-by-step guide to buliding and running the SAR application.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TMS320C6655 — High performance single-core C66x fixed and floating-point DSP- up to 1.25GHz
Data sheet: PDF | HTMLTMS320C6657 — High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz, 2 UART
Data sheet: PDF | HTMLTMS320C6674 — High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz
Data sheet: PDFTMS320C6678 — High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz
Data sheet: PDFStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.