TIDEP0066
Speech Recognition Reference Design on the C5535 eZdsp™
TIDEP0066
Overview
The TIDEP0066 reference design highlights the voice recognition capabilities of the C5535 and C5545 DSP devices using the TI embedded speech recognition (TIesr) library and instructs how to run a voice triggering example that prints a pre-programmed keyword on the C5535eZdsp OLED screen, based on a successful keyword capture. This design also describes the steps to customize the trigger phrase.
Features
- Efficient active power for always listening applications
- Small footprint (down to 7mmx7mm) with optimized pinout
- Based on open source library
- Enables addition of voice control to any application
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC
TLV320AIC3204 — Very-Low-Power Stereo Audio CODEC With PowerTune™ Technology
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Speech Recognition on the C5535 eZdsp™ Design Guide (Rev. A) | May 17, 2016 |
Related design resources
Software development
DRIVER OR LIBRARY
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.