TIDEP0069

66AK2Gx DSP + ARM Processor Audio Processing Reference Design

TIDEP0069

Design files

Overview

This reference design is a reference platform based on the 66AK2Gx DSP + ARM processor  System-On-Chip (SoC) and companion AIC3106 Audio codec and enables a quick path to audio processing algorithm design and demonstration. This audio solution design includes real time application software using the Processor SDK TI RTOS software that demonstrates audio processing block on the DSP to add audio effects. 

Features
  • Programmable three-band equialization with gain controls
  • Simple serial user interface
  • Digital radio input with up to 96KHz sample rate
  • DSP-based audio processing implementation
Personal electronics
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ2A.PDF (11799 KB)

Reference design overview and verified performance test data

TIDRLL1.ZIP (151 KB)

Detailed overview of design layout for component placement

TIDRLL0.PDF (119 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRLL2.ZIP (12389 KB)

Files used for 3D models or 2D drawings of IC components

TIDRLK9.PDF (1523 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

66AK2G12High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G07Single 1.65-V to 5.5-V buffer with open-drain outputs

Data sheet: PDF | HTML
Audio CODECs

TLV320AIC3106Low-power stereo CODEC with 10 inputs, 7 outputs, headphone amplifier and enhanced digital effects

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65911Integrated Power Management IC (PMIC) with 4 DC/DCs, 9 LDOs and RTC

Data sheet: PDF | HTML
Clock generators

CDCM62082:8 ultra-low power, low jitter clock generator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide 66AK2G2x DSP + Arm Processor Audio Processing Design Guide (Rev. A) May 17, 2018

Related design resources

Hardware development

DEVELOPMENT KIT
EVMK2GX 66AK2Gx 1GHz evaluation module

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-K2G Processor SDK for 66AK2Gx Processors - Linux and TI-RTOS Support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.