TIDM-CAPTIVATE-E-LOCK
MSP430FR2633 Microcontroller CapTIvate Electronic Lock and Keypad Reference Design
TIDM-CAPTIVATE-E-LOCK
Overview
This reference design demonstrates an ultra-low-power capacitive touch panel based on a single MSP430™ microcontroller (MCU) with CapTIvate™ technology. The use of self and mutual capacitance technology enables multifunctional capacitive touch panels (buttons and proximity sensor) for eLocks and other applications with various human interfaces available. This reference design also demonstrates how to extend battery life by duty cycling the MSP430 CPU and switch between low-power mode and active mode.
Features
- 12-touch buttons with one proximity sensor for system wake up and guard key
 - 12 LEDs to indicate touch operation
 - Haptics and beep available for touch feedback and lock status
 - Ultra-low standby power consumption
 - Anti-moisture performance
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | CapTIvate™ E-Lock Design Guide | Nov 7, 2016 | |
| White paper | Enabling Noise Tolerant Capacitive Touch HMIs With MSP CapTIvate™ Technology (Rev. B) | Nov 12, 2019 | ||
| Technical article | Rain on this touch panel parade won’t matter | PDF | HTML | Nov 28, 2016 | |
| More literature | CapTIvate Technology Guide | Jul 19, 2016 | ||
| White paper | MSP430™ FRAM Microcontrollers With CapTIvate™ Touch Technology | Oct 14, 2015 | 
Related design resources
Reference designs
REFERENCE DESIGN
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.