TIDM-CAPTIVATE-REMOTECONTROL
Capacitive Touch Remote Control Reference Design With CapTIvate™ Technology
TIDM-CAPTIVATE-REMOTECONTROL
Overview
The touch remote control enabled with CapTIvate™ technology demonstrates a capacitive-touch solution based on a single MSP430™ microcontroller (MCU) with CapTIvate technology. This design uses self- and mutual-capacitance technology to enable a multifunctional, capacitive-touch panel (buttons, slider, gesture pad, grip sensor and proximity sensor) for smart TV, settop box, and sound system remote applications for future application extensions with various communication interfaces available. The design allows operators to extend the battery life by the low-power active and standby modes.
Features
- CapTIvate Capacitive Touch Functions with Eight-Touch Buttons, One Touch Slider for Volume Control, One Gesture Pad for Slide and Tap Gestures and One Proximity Sensor for Grip Detection
- Two LEDs to Indicate Power Status and Touch Operation
- Wake-On Grip Detection With Ultra-Low-Power Standby Mode
- PC GUI for Demonstration of Remote Control Capabilities
- Bluetooth® Connectivity to PC Through Bluetooth EVM CC2650EM-7ID as well as other I2C and UART Communication Interface
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Touch Remote Control Reference Design With CapTIvate Technology (Rev. A) | Dec 6, 2016 | |
| Data sheet | MSP430FR263x, MSP430FR253x Capacitive Touch Sensing Mixed-Signal Microcontrollers datasheet (Rev. E) | PDF | HTML | Dec 9, 2019 | |
| White paper | Enabling Noise Tolerant Capacitive Touch HMIs With MSP CapTIvate™ Technology (Rev. B) | Nov 12, 2019 | ||
| White paper | Simplify smart speaker human machine interface with capacitive-touch technology | Feb 15, 2018 | ||
| Technical article | Touch it. Talk to it. Remote control solutions that will change how you interact w | PDF | HTML | Jun 29, 2016 | |
| White paper | MSP430™ FRAM Microcontrollers With CapTIvate™ Touch Technology | Oct 14, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.