TIDM-FRAM-THERMOSTAT
Thermostat Implementation with MSP430 Microcontroller Reference Design
TIDM-FRAM-THERMOSTAT
Overview
This reference design, featuring the MSP430FR4133 MCU, is for a battery-powered thermostat with an RS-485 remote control. The design provides accurate temperature measurement, a 3.4 inch LCD and extended battery life through ultra-low power operation.
Features
- 0°C - 35°C temperature measurement with 0.1°C resolution
 - Ultra-low power: 1.8uA standby current
 - Capacitive touch buttons available
 - 20-pin BoosterPack™ module headers to add connectivity
 - GUI for RS-485 remote control
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR4133 — 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Thermostat Implementation With MSP430FR4xx Design Guide (Rev. A) | Oct 15, 2014 | |
| Technical article | Sense, measure and more with MSP430™ MCUs at embedded world 2017 | PDF | HTML | Mar 14, 2017 | 
Related design resources
Hardware development
DEVELOPMENT KIT
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.