TIDM-FRAM-WATERMETER
Low-Cost Water Meter Implementation with FRAM Microcontroller Reference Design
TIDM-FRAM-WATERMETER
Overview
This reference design, featuring the MSP430FR4133 FRAM-based MCU, is a fully-functional battery powered magnetic pulse water meter with wired and wireless automatic meter reading (AMR) function. The instantaneous and total flow is displayed on the LCD. This design works in low power mode and reduces CPU engagement, which helps to reduce overall power consumption.
Features
- Magnetic pulse measurement
 - 2.9uA standby current
 - Non-volatile on-chip FRAM real-time storage
 - Support NFC and Sub-1GHz BoosterPack
 - Battery voltage monitor
 - This end equipment design is tested and includes HW, firmware, GUI, demo and User's Guide
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR4133 — 16 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Water Meter Implementation With MSP430FR4xx Design Guide (Rev. A) | Oct 15, 2014 | 
Related design resources
Hardware development
DEVELOPMENT KIT
Software development
IDE, CONFIGURATION, COMPILER OR DEBUGGER
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.