TIDM-LC-WATERMTR
Water Meter Reference Design for two LC Sensors, Using Extended Scan Interface (ESI)
TIDM-LC-WATERMTR
Overview
One of the challenges in battery operated water meters is to continuously measure the water flow information while consuming as little energy as possible. The EVM430-FR6989 used in this design features a MSP430 FRAM-based microcontroller with 100uA/MHz active-mode current, 450nA standby-mode current with the real-time clock enabled, and integrated low-power analog and digital peripherals. Additionally, the MCU offers for near infinite write endurance, quick/low-power writes, and data flexibility. This reference design demonstrates a usage example of the integrated Extended Scan Interface (ESI) on the microcontroller to achieve ultra-low power consumption compared with the same detecting methodology using an external circuit. In water meter designs, coupled to LC rotation detection sensor (provided), the ESI is continuously detecting the rotation of the propeller while the rest of the microcontroller is in a low-power mode. By using the ESI integrated in the MSP430 MCU, this design automates the measurement process and reduces CPU involvement, which helps to reduce overall power consumption.
To purchase the kit, please see the EVM430-FR6989 page.
Features
- Supports 2 LC sensors for detecting rotation movement including rotating direction
- Ultra-low power consumption compared with external hardware solution
- GUI for setting up and calibrating the ESI
- Easy to install daughter sensor board for MCU target board
- Motor control board with variable speed to simulate flow using metal plate
- RF socket available to enable Low Power RF extension (Sub 1GHz or 2.4GHz ZigBee)
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR6989 — Rotary Sensing MCU with extended scan interface, 128KB FRAM, AES, LCD for flow meters
MSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Gas or Water Meter With 2 LC Sensors Design Guide | Aug 25, 2014 | |
| Technical article | Go differential to differentiate your precision design | PDF | HTML | Aug 11, 2016 | |
| Application note | LC Sensor Rotation Detection With MSP430 Extended Scan Interface (ESI) | Aug 28, 2014 | ||
| Application note | Method to Select the Value of LC Sensor for MSP430 Extended Scan Interface (ESI) | Aug 28, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.