TIDM-METROLOGY-HOST
Single-Phase Electric Meter with Isolated Energy Measurement
TIDM-METROLOGY-HOST
Overview
Electric meter developers often prefer to separate the energy measurement function from the host processor functions such as ANSI/IEC data tables, DLMS/COSEM, tariff management, and communications. This design demonstrates a method for keeping these meter functions separated by using an individual metrology processor and host processor. The firmware supplied with the design manages all of the required functions and synchronization between the processors. The design also demonstrates how to isolate communications between the two processors to achieve the necessary safety requirements. Finally, this design demonstrates a method for meter calibration using the USB interface on an MSP430 MCU. Engineers will be able to more quickly develop smart meters with isolated metrology functions by reusing this reference design.
Features
- Simplified meter calibration by using USB connection
- Isolated communications between metrology AFE and host MCU
- TI Energy Library for metrology calculates all energy measurement parameters
- Host MCU application controls on-board LCD and meter calibration
- Single-phase energy measurement achieves Class 0.2 accuracy
- Segment LCD on board
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
CC2530-RF4CE — Zigbee, IEEE 802.15.4 and RF4CE wireless MCU with 256kB Flash and 8kB RAM
MSP430F6638 — 20 MHz MCU with 256KB Flash, 16KB SRAM, 12-bit ADC, 12-bit DAC, comparator, DMA, 160 seg LCD, USB
MSP430AFE253 — 12 MHz metering AFE with 3 24-bit Sigma-Delta ADCs, 16KB Flash, 512B RAM
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Single-Phase Electric Meter with Isolated Energy Measurement Design Guide (Rev. A) | Jan 13, 2016 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.