This reference design is replaced by TIDA-010938
TIDM-SOLAR-ONEPHINV
C2000™ Solar DC/AC Single Phase Inverter
TIDM-SOLAR-ONEPHINV
Overview
This reference design is a digitally-controlled, grid-tied, single-phase, full-bridge DC/AC inverter stage for use in central or string solar inverters. It is a companion to TIDM-SOLAR-DCDC, a front-end DC/DC converter with maximum power-point tracking (MPPT). Together, TIDM-SOLAR-DCDC and TIDM-SOLAR-ONEPHINV comprise a solar inverter for central or string topologies. C2000™ F28M35H52C microcontroller (MCU) is the digital controller for the full-bridge DC/AC inverter stage, efficiently operating the inverter stage while implementing Ethernet-based remote control and monitoring of the inverter. The inverter output is grid tied with anti-islanding protection. This design achieves total harmonic distortion (THD) of less than 5 percent and full-load efficiency greater than 96 percent, providing more energy extraction from a solar installation, reducing detrimental heat dissipation in the inverter and increasing inverter longevity.
Features
- Implements control of a single-phase, full-bridge, grid-tied, DC/AC inverter with anti-islanding protection
- C2000™ F28M35H52C MCU serves as a high-performance controller for the DC/AC inverter, executing high-frequency control loops to control the power stage and feed the output into the power grid while implementing Ethernet-based remote control and monitoring of the inverter.
- Selectable 120/220 VAC outputs up to 600 W, suitable for worldwide solar markets
- Greater than 96 percent peak efficiency and less than 5 percent total harmonic distortion mean improved energy extraction and longer inverter lifetime.
- Solar and digital power software libraries provide code-optimized building blocks to implement a variety of power topologies and algorithms such as MPPT and software phase locked loop (PLL) for designing customized solar inverters.
- Fully-functional reference design includes software, hardware design files, quick start graphical interface and step-by-step documentation.
NOTE: Software for this board is located inside the controlSUITE™ software package. Once installed, navigate to "High Voltage Solar DC/AC Inverter Kit" under the Development Tools -> Solar section.
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
F28M35H52C — C2000™ dual core 32-bit MCU with 250 MIPS, 1024-kb Flash
TMS320F28027 — C2000™ 32-bit MCU with 60 MHz, 64 KB flash
TMS320F28027-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash
F28M35H52C-Q1 — Automotive C2000™ dual-core 32-bit MCU with 250 MIPS, 1024 KB flash
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | High Voltage Solar Inverter DC-AC Board EVM Quick Start Guide | Sep 3, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.