TIDM-THREEPHASE-BLDC-LC-INST
Three-Phase Brushless/PMSM Low Current Motor Control Solution with InstaSPIN Software
TIDM-THREEPHASE-BLDC-LC-INST
Overview
This reference design demonstrates a motor control solution for spinning medium voltage three-phase brushless DC (BLDC) and brushless AC (BLAC) motors- often referred to as permanent magnet synchronous motors (PMSM) - featuring the C2000™ InstaSPIN™ TMS320F28069M microcontroller and the DRV8312 3-phase motor driver. The reference design features InstaSPIN-FOC field oriented control technology and InstaSPIN-MOTION speed and position control technology. With Texas Instruments’ InstaSPIN technologies, designers of all skill levels can implement a high-performance, power efficient, cost-effective, sensorless field-oriented control platform with robust movement capabilities. Applications include sub-50V and 3.5A synchronous motors for driving pumps, gates, lifts, fans, as well as both industrial and consumer robotics and automation.
Features
- Three phase motor inverter supporting up to 50V and 3.5A (continuous), great for spinning medium voltage motors
 - Sensorless motor control implemented via InstaSPIN™ field oriented control technology, included with the C2000™ InstaSPIN™ TMS320F28069M microcontroller
 - Accelerate, position, and plan advanced movements with included InstaSPIN-MOTION technology on the C2000 InstaSPIN TMS320F28069M microcontroller
 - Spin brushless DC (BLDC) and permanent magnet synchronous motors (PMSM)—or brushless AC (BLAC) motors
 - Fully-functional evaluation board includes NEMA17 55W Motor, operating software, hardware design files, quick start graphical interface and step-by-step documentation
 
NOTE: Software and documentation for this board can be found inside the Motorware™ software package. Download Motorware at ti.com/Motorware. Once installed, navigate to Resources -> DRV 8301 Drive.
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
TMS320F28069M-Q1 — Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
TMS320F28069M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION
TMS320F28068M — C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION
Start development
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.