TIDM-TM4C129POE

TM4C129POE Power Over Ethernet (PoE) Reference Design for Connected IoT

TIDM-TM4C129POE

Design files

Overview

This design integrates Texas Instruments PoE solutions with TM4C129x high performance microcontrollers to enable customers to develop applications for IoT in a small form factor board. Ability to derive power over existing network cable with intelligence to gather, process and exchange data with the cloud increases the value of the end application.

Features
  • Small form factor board measuring 4.95” by 3.45” with TM4C129ENCPDT microcontroller featuring Integrated Ethernet PHY and MAC
  • Integrated RJ45, Transformer and Diode bridge for PoE power stage for lower BOM cost
  • 7W isolated output from the fly-back converter, with provision for both 5V and 3.3V
  • Dual booster pack headers to prototype end applications with a wide range of booster packs from TI and third-party
  • Optional power header to supply external DC power from UPS in case of a network power failure


Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBR9.PDF (929 KB)

Reference design overview and verified performance test data

TIDRM65.PDF (519 KB)

Detailed overview of design layout for component placement

TIDRM66.PDF (158 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM67.ZIP (2654 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCA0.ZIP (105 KB)

Design file that contains information on physical board layer of design PCB

TIDRM68.PDF (5143 KB)

PCB layer plot file used for generating PCB design layout

TIDRM69.PDF (1066 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M4 MCUs

TM4C129LNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XKCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294KCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299KCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS737-Q1Automotive 1A ultra-low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1294NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
ESD protection diodes

TPD2E2U06Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Powered devices

TPS23753AIEEE 802.3-2005 PoE interface and Isolated Converter controller with Enhanced ESD Ride-Through

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C129EKCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1299NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Power Over Ethernet (PoE) for Connected IoT Design Guide May 2, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.