TIDM-TOUCHWHEEL-LEDTRACKING
Touch Wheel and LED Tracking
TIDM-TOUCHWHEEL-LEDTRACKING
Overview
This solution implements a user interface with a capacitive touch wheel and LED tracking control. Using the MSP430G2955 microcontroller and capacitive touch wheel, users can design products that need volume, brightness, temperature adjustment with LED tracking for the touch postion.
Features
- Single-chip solution for capacitive touch and LED control
- Support for up to 24 channel LED drives with independent PWM outputs
- LED breathing effect
- LED tracking effect
- Simple touch wheel design with three electrodes
- Absolute position report with 8-bit resolution"
Industrial
Personal electronics
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430G2955 — 16 MHz MCU with 56KB Flash, 2KB SRAM, 10-bit ADC, comparator, UART/SPI/I2C, timer
Start development
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.