TIDM-WIRELESS-SENSORNODE
Battery-Operated Wireless Sensor Monitoring Reference Design
TIDM-WIRELESS-SENSORNODE
Overview
This design, featuring the ultra-low-power MSP430 MCU paired with a sub-GHz RF transceiver, enables a battery-operated wireless sensor monitoring solution. This design demonstrates both access point and wireless nodes, which can share sensor data wirelessly using a network protocol called "SimpliciTI". A PC-side GUI is also provided to visualize the wireless data that is being transmitted/received between the various nodes and access point.
Features
- Low-power battery-operated wireless sensor monitor
- Features MSP430F2274 MCU and CC2500 2.4 GHz RF transceiver
- Leverages the SimpliciTI RF network protocol, which is capable of Point-to-point and star topologies.
- Hardware for this design is also available (ez430-RF2500)
- Complete HW design files, SW source code & PC-side GUI are provided
- This design can also be implemented for battery-less applications using energy harvesting power sources (ez430-RF2500-seh)
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F2274 — 16 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, 2 OpAmp, I2C/SPI/UART
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| Application note | Wireless Sensor Monitor Using the eZ430-RF2500 (Rev. D) | Apr 7, 2011 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.