TIPA-050011

C2000™ microcontroller power-supply design using the TPS65381x-Q1 PMIC

TIPA-050011

Design files

Overview

This power-supply design outlines the optimized power management IC to power C2000™ microcontrollers and the documentation details the information to help developers integrate the TPS65381x-Q1 PMIC into safety related systems.

The TPS65381x-Q1 device is a multirail power supply designed to supply microcontrollers (MCUs) in safety relevant applications, such as those found in automotive and industrial markets. The device supports TMS570 MCU and C2000 microcontroller families, and various other MCUs with dual-core lockstep (LS) or loosely-coupled architectures (LC).

The TPS65381x-Q1 integrates multiple supply rails to power the MCU, transceiver (CAN or other) and an external sensor. An asynchronous buck switch-mode power-supply converter with internal FET converts the input supply (battery) to a 6V preregulator output. This 6V supplies the other regulators.

Features:

  • Integrated 5V linear regulators
  • Includes the VDD1 voltage-regulator controller
  • Includes a sensor supply, VSOUT1
  • Integrated charge pump

Find more power-supply designs

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS745500-mA, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with power good

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65381-Q1Automotive 4.5V to 40V, 1.3A Buck Converter with 4 LDOs for Microcontrollers

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65381A-Q1Multi-rail power supply (PMIC) for microcontrollers in safety applications

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Functional safety information Safety Manual for TPS65381-Q1 and TPS65381A-Q1 Multirail Power Supply (Rev. D) PDF | HTML Mar 2, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.