TIPA-050032

Power the NXP QorlQ Layerscape LS1043A with the TPS650861 PMIC

TIPA-050032

Design files

Overview

This power-supply design describes the optimized power management IC (PMIC) to power the NXP QorlQ Layerscape LS1043A processors. The user's guide provides typical settings to program the OTP of PMIC TPS65086100 to work with the NXP QorIQ Layerscape family of processors. While the examples here highlight the LS1043A, these settings and configurations can be applied to the LS1023A, LS1026A, LS1046A, LS1048A, and LS1088A with minor adjustments. This document includes an example of a power map, default voltage settings, powerup sequence and power-down sequence. Some guidance on connection with the system are also provided.

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS650861User programmable 3 converter, 3 controller, 4 LDO, & 3 load switch Power Management IC (PMIC)

Data sheet: PDF | HTML

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.