TIPD102
High side V-I converter reference design from 0 V to 2 V and 0 mA to 100 mA, 1% full-scale error
TIPD102
Overview
This verified design delivers a well-regulated current to a ground-referenced load that could be used for actuators, sensors, motors, and many other applications. The design utilizes a two-stage approach to allow the high-side current source to accept a ground-referenced input. The first stage uses an op amp and n-channel MOSFET to translate the ground-referenced input to a supply-referenced signal. The supply-referenced signal drives the second stage op amp that controls the gate of a p-channel MOSFET to regulate the load current. The OPA2333 is used for both stages of the design because of the low quiescent current, rail-to-rail input/output, and zero-drift chopper technology. The rail-to-rail input stage includes voltages that exceed both supply rails so there is no loss or "dead-zone" when used as a low-side sink for the first stage or as a high-side source for the second stage. The rail-to-rail output ensures that the op amp is able to successfully turn off the active devices ensuring low zero-scale currents. The zero-drift architecture allows for precision DC performance over temperature.
Features
- Converts Voltage to current: 0 to 2 V, 0 mA to 100 mA
 - Less than 0.1 % Error
 - Single-supply solution with rail-to-rail input dual-channel op amp
 - Good compliance voltage to the both rails
 - Design creates a current source that allows for a GND referenced load
 - Excellent DC performance and temperature drift using zero-drift OPA2333 op amp
 
-   
- Theory
 - Component Selection
 - TINA-TI Simulation
 - Schematics and PCB Layout
 - Verification and Measured Performance
 - Modification Options
 
This Verified Design Includes:
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | TIPD102 Verified Design Reference Guide | Sep 19, 2013 | 
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.