TIPD107
Low-level V-to-I converter reference design, 0-V to 5-V input and 0-µA to 5-µA output
TIPD107
Overview
This verified design is a micro-amp voltage-to-current (V-I) converter that delivers a precise low level current to a load. The design operates on a single 5V supply and uses a precision low drift op-amp, and instrumentation amplifier. Simple modification can change the range and accuracy of the V-I converter.
Features
- Translates Voltage to current: 0 to 5V, 0uA to 5uA
- Error: 0.3% max uncalibrated, 0.01% max calibrated
- Single-Supply Solution
- Utilizes INA326 RRI/O Instrumentation Amplifier
- Theory
- Component Selection
- TINA-TI Simulation
- Verification and Measured Performance
- Modification Options
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | TIPD107 Verified Design Reference Guide | Sep 19, 2013 |
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.