TIPD108
Analog PWM generator with 5-V 500-kHz output reference design
TIPD108
Overview
This verified design uses a triangle wave generator and comparator to generate a pulse-width-modulated (PWM) waveform with a duty cycle that is inversely proportional to the input voltage. An op amp and comparator generate a triangular waveform which is passed to one input of a comparator. By passing the input voltage to the other comparator input, a PWM waveform is produced. Negative feedback of the PWM waveform to an error amplifier is utilized to ensure high accuracy and linearity of the output. The OPA2365 op amp, TLV3502 comparator, and REF3325 reference were used to build this design.
Features
- Utilizes a triangle wave generator and comparator to generate PWM waveform
- Single-Supply Solution
- -2V to 2V input, DC coupled
- 5V, 500kHz PWM output
- 0.22% Measured Gain Error
- 0.108% Measured Offset Error
- Theory
- Component Selection
- TINA-TI Simulation
- Schematics and PCB Layout
- Verification and Measured Performance
- Modification Options
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | TIPD108 Verified Design Reference Guide | Sep 19, 2013 |
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.