TIPD118
Bandpass-filtered -40-dB attenuator, less than 0.1-dB error reference design
TIPD118
Overview
This verified design is a -40dB band-pass filtered inverting attenuator. The circuit creates a filtered, inverted, and attenuated output from a single-ended input signal that can be used for test and measurement, or other waveform generation applications. A single low-noise OPA1611 op amp is used to invert, attenuate, and filter the input signal. The low-noise and low-distortion performance of the OPA1611 allows for a very accurate and clean output signals.
Features
- -40dB Filtered signal output
- 0.1dB Flatband Accuracy
- Low-Noise output from OPA1611
- Theory
- Component Selection
- TINA-TI Simulation
- Schematics and PCB Layout
- Verification and Measured Performance
- Modification Options
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | TIPD118 Verified Design Reference Guide | Jun 18, 2013 |
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.