TIPD120
3-wire RTD Acquisition System Accurately Measures Temperature From -200°C - 850°C
TIPD120
Overview
This TI Precision Verified Design provides the theory, component selection, simulation, complete PCB schematic & layout, bill of materials, and measured performance of a single-supply, 3-wire RTD acquisition system that accurately measures temperature from -200°C - 850°C. The voltage input and reference voltage are placed in a ratiometric configuration in order to reduce the errors from noise and drift and improve overall system accuracy. The ADS1247 simplifies the front-end solution by incoorporating the required current sources, programmable gain amplifier, and digitally-controlled multiplexer onto one chip. A "chopping" technique is used to minimize the effects of mismatch between the two current sources. The TPS7A4901 adjustable-output, high-PSRR LDO is suggested as a cleaner power alternative over the existing USB supply to further improve system accuracy.
Features
- TI Precision Designs: Verified Design
- Contains Theory, component selection, simulation, complete PCB schematic & layout, bill of materials, and measured performance
- -200°C - 850°C, 3-wire RTD ratiometric measurement
- Single, 5V Supply Solution
- Utilizes ADS1247, 24-bit ΔΣ ADC
- Utilizes TPS7A4901 ultra-low noise LDO for precision measurements
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | 3-Wire RTD Measurement System, -200°C to 850°C (TIPD120 Verified Design) (Rev. A) | Jul 2, 2014 | ||
| User guide | Signal Conditioning and Linearization of RTD Sensors (TIPD120) | Jul 2, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.