TIPD125
Bipolar ±10-V output from a unipolar DAC reference design for industrial voltage drivers
TIPD125
Overview
This verified design is for conditioning a low-cost, unipolar, generic DAC into an accurate bipolar signal source using an op amp and 3 resistors. The circuit is designed with reactive load stability in mind and is compensated to drive nearly any conventional capacitive load associated with long cable length.
Features
- Conditions 0-2.5V to +/-10V Output
- 0.1%FSR Uncalibrated Error
- DAC8560 with 2ppm/°C Internal Reference
- OPA188 Zero-offset, Zero-Drift Amplifier
- Theory
- Component Selection
- TINA-TI Simulation
- Schemics and PCB Layout
- Verification and Measured Performance
- Modification Options
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | TIPD125 Verified Design Reference Guide | Jun 18, 2013 |
Related design resources
Design tools & simulation
SIMULATION TOOL
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.