TIPD126
Bridge sensor signal conditioner with current loop output and EMC protection reference design
TIPD126
Overview
This bridge sensor conditioner module delivers a well-regulated current output to a ground-referenced load. The first stage uses a mixed-signal programmable gain amplifier (PGA) to provide linearization and temperature compensation to a differential bridge sensor voltage. The second stage converts the PGA output voltage into current and transmits the current over a standard 4mA to 20mA current loop. Additional circuitry protects the module against electrostatic discharge (ESD), electrical fast transients (EFT), radiated and conducted electromagnetic interference (EMI), and lightning surge.
Features
- EMC Tested According to IEC 61000-4 and FCC Standards
 - Digitally Calibrated 4-20mA Output
 - 0.1% Accuracy
 
This certified design includes:
- Theory
 - Component Selection & Calculation
 - TINA-TI Simulation
 - Schematics and PCB Layout
 - Measurement Results
 - EMC Test Results
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | TIPD126 CerTIfied Design Reference Guide | Jun 18, 2013 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.