TIPD128
Capacitive Load Drive Verified Reference Design Using an Isolation Resistor
TIPD128
Overview
This TI Verified Design implements a variety of op amps driving capacitive loads from 100pF to 1uF using a isolation resistor. The OPA192 is highlighted due to its ability to drive large capacitive loads with small isolation resistors.
Features
- Supply Voltage: 30 V (+/-15 V)
 - Capacitive Loads: 100 pF, 1000 pF, 0.01 mF, 0.1 mF, 1 mF
 - Features the OPA192 High Voltage, Rail-to-Rail Input/Output,Precision Op Amps, E-Trim™ Series Amplifier
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| More literature | Precision Amplifier Quickstart Kit brochure (Rev. A) | Jan 13, 2015 | ||
| User guide | Capacitive Load Drive Solution Using an Isolation Resistor Design Guide (Rev. C) | Nov 17, 2014 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.