TIPD149
Power-optimized 16-bit 1MSPS Data Acquisition Block for Lowest Distortion and Noise Reference Design
TIPD149
Overview
This TI Verified Design is the realization of a high precision, 16-bit 1MSPS data acquisition system suitable for applications such as digital audio that require front-ends with very low distortion and noise. The circuit uses a high performance Successive Approximation Register Analog to Digital Converter (SAR ADC) and has been optimized to provide superior dynamic performance, without excessive power consumption.
Features
- Verified Design Contains Theory, Component Selection, TINA-TI Simulation, Altium Schematics and PCB Layout, Measurement Results
- 16 bit SAR ADC with 1MSPS sampling rate and full-scale input range (FSR) of 4.096V
- Optmized for AC performance:
- -110dB measured THD
- 91.6dB measured SNR
- Less than ±0.5LSB INL
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| Technical article | When to use an amplifier with rail-to-rail inputs – and what to watch out for | PDF | HTML | Jun 30, 2016 | |
| User guide | Power-Optimized 16-Bit 1-MSPS Data Acquisition Block Design Guide | Dec 10, 2013 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.