TIPD158
Loop-powered 4-mA to 20-mA transmitter EMC and EMI-tested reference design
TIPD158
Overview
This certified reference design implements a 12-bit loop-powered, or 2-wire, transmitter using DAC7311, OPA317 and TL431B. The design includes a protection circuit that provides immunity to the IEC61000-4 test suite. The design also includes a circuit to rectify a reverse polarity supply voltage. The protection circuit and rectifier do not negatively affect the current output performance, resulting in <0.2% total unadjusted error (TUE).
This design is applicable for industrial automation and process control applications requiring a low-cost solution for two-wire data transmission.
Features
- 12-bit, loop-powered 4-20mA, transmitter
- 10-36 V Loop Supply Voltage
- <0.2% total unadjusted error (TUE)
- <0.04% calibrated error
- Low Cost Design
- Verified to pass IEC61000-4-2/3/4/6 tests
- Functional with reverse polarity supply connection
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | Low-Cost Loop-Powered 4-mA to 20-mA Transmitter EMC/EMI Tested Design Guide | Apr 23, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.