TIPD160
Digitally Tunable MDAC Based State Variable Filter Reference Design
TIPD160
Overview
This MDAC based state variable filter offers highly accurate digital tuning of gain, center/cut off frequency, and quality factor. This circuit provides three separate filter outputs: low pass, band pass, and high pass that can be accessed simultaneously. This circuit is suitable for a broad range of applications requiring accurate digital filter tuning from audio to industrial and more!
Features
- Contains Theory, Component Selection, TINA-TI Simulation, Measured Results, PCB Layout, Modifications
- Digitally tunable high, band, or low pass filter
- Gain range -53.13 dB to 6.01 dB
- Frequency range 1.99 Hz to 28.76 kHz
- Quality factor range 0.46 to 2.14
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Design file that contains information on physical board layer of design PCB
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | Digitally Tunable MDAC-Based State Variable Filter Reference Design (TIPD160) | Sep 19, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.