TIPD161

Analog Linearized 3-Wire PT100 RTD to 2-Wire 4-20mA Current Loop Transmitter Reference Design

TIPD161

Design files

Overview

This design features a single-chip solution to linearize and transmit a 3-wire PT100 RTD over the industry standard 2-wire 4-20mA current loop.  The design was configured for a -200°C to 800°C  temperature range, but other temperature ranges can be achieved by adjusting the component values as discussed in the Theory of Operation section of the reference design guide.

Features
  • Input:  3-Wire PT100 RTD
  • Temperature Range:  -200°C to 800°C
  • Output:  2-Wire 4-20mA Current Loop
  • Includes analog RTD sensor linearization for >40x linearity improvement over end-point fit
  • Reference design includes theory, calculated error analysis, component selection, PCB layout, and measured results.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAC6.PDF (1552 KB)

Reference design overview and verified performance test data

TIDRIE6.PDF (194 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCBA4.ZIP (638 KB)

Detailed schematic diagram for design layout and components

TIDRIE5.PDF (193 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

4-20mA signal conditioners

XTR1054-20mA Current Transmitter with Sensor Excitation and Linearization

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Analog Linearized 4-mA to 20-mA Current Loop Design Guide Jul 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.