TIPD176
1 MHz, Single-Supply, Photodiode Amplifier Reference Design
TIPD176
Overview
This circuit consists of a single-supply op amp configured as a transimpedance amplifier with a bandwidth greater than 1MHz for amplifying the light- dependent current of a photodiode. A small bias voltage derived from the positive supply and applied to the op amp’s non-inverting input. This prevents the output from saturating at the negative supply rail in the absence of input current. It is designed to produce output voltages of .1V to 4.9V for photodiode currents of 0uA to 90uA. This circuit is designed for use in common transimpedance amplifier applications such as barcode scanners, optical networking, and spectrometers.
Features
- Includes theory, component selection, TINA-TI simulation, PCB schematic & layout, bill of materials, and measured results
 - Single Supply Photodiode Amplifier
 - >1MHz Bandwidth
 - Gain 53.6k V/A
 - Input: 0-90uA
 - Output .1V to 4.9V
 - 1.5mA supply current
 
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed schematic diagram for design layout and components
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| User guide | 1-MHz Single-Supply Photodiode Amplifier Reference Design Guide | Sep 16, 2014 | 
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.