Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power

UCC256301 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW UCC25660 ACTIVE Wide-VIN/VOUT 750-kHz LLC controller Capable of higher operating frequency and supports wider VIN/VOUT operation
Similar functionality to the compared device
UCC256404 ACTIVE LLC resonant controller with ultra-low power, ultra-quiet standby operation and high voltage startup This part offers lower audible noise in applications

Product details

Vin (max) (V) 30 Operating temperature range (°C) -40 to 125 Control mode Current Topology Half bridge, LLC Rating Catalog
Vin (max) (V) 30 Operating temperature range (°C) -40 to 125 Control mode Current Topology Half bridge, LLC Rating Catalog
SOIC (DDB) 14 59.4 mm² 9.9 x 6
  • Hybrid Hysteretic Control (HHC)
    • Best-in-Class Transient Response
    • Easy Compensation Design
  • Optimized Low Power Features Enable 75 mW
    Standby Power Design with PFC on
    • Advanced Burst Mode
      Opto-Coupler Low Power Operation
    • Helps Enable Compliance to CoC Tier II Standard
  • Fast Exit from Burst Mode
  • Improved Capacitive Region Avoidance Scheme
  • Adaptive Dead-Time
  • Internal High-Side Gate Drivers
    (0.6-A and 1.2-A Capability)
  • Robust Soft Start with No Hard Switching
  • Over Temperature, Output Over Voltage, Input
    Over and Under Voltage Protection with
    Three Levels of Over Current Protections
  • Wide Operating Frequency Range
    (35 kHz to 1 MHz)
  • LLC Resonant Controller in SOIC16
    with High Voltage Clearance
  • Create a Custom Design Using the UCC256301 With the WEBENCH® Power Designer
  • Hybrid Hysteretic Control (HHC)
    • Best-in-Class Transient Response
    • Easy Compensation Design
  • Optimized Low Power Features Enable 75 mW
    Standby Power Design with PFC on
    • Advanced Burst Mode
      Opto-Coupler Low Power Operation
    • Helps Enable Compliance to CoC Tier II Standard
  • Fast Exit from Burst Mode
  • Improved Capacitive Region Avoidance Scheme
  • Adaptive Dead-Time
  • Internal High-Side Gate Drivers
    (0.6-A and 1.2-A Capability)
  • Robust Soft Start with No Hard Switching
  • Over Temperature, Output Over Voltage, Input
    Over and Under Voltage Protection with
    Three Levels of Over Current Protections
  • Wide Operating Frequency Range
    (35 kHz to 1 MHz)
  • LLC Resonant Controller in SOIC16
    with High Voltage Clearance
  • Create a Custom Design Using the UCC256301 With the WEBENCH® Power Designer

The UCC256301 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed to pair with a PFC stage to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter, and with PFC stage running all the time. UCC256301 includes a range of features designed to make LLC converter operation well controlled and robust. This device aims to unburden the LLC designer and allow mainstream applications to benefit from efficiency advantages of the LLC topology.

UCC256301 uses hybrid hysteretic control to provide best in class line and load transient response. The control effort is approximately linear proportional to average input current in one cycle. The control makes the open loop transfer function a first order system so that it’s very easy to compensate. The system is always stable with proper frequency compensation.

UCC256301 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.

The UCC256301 is a fully featured LLC controller with integrated high-voltage gate driver. It has been designed to pair with a PFC stage to provide a complete power system using a minimum of external components. The resulting power system is designed to meet the most stringent requirements for standby power without the need for a separate standby power converter, and with PFC stage running all the time. UCC256301 includes a range of features designed to make LLC converter operation well controlled and robust. This device aims to unburden the LLC designer and allow mainstream applications to benefit from efficiency advantages of the LLC topology.

UCC256301 uses hybrid hysteretic control to provide best in class line and load transient response. The control effort is approximately linear proportional to average input current in one cycle. The control makes the open loop transfer function a first order system so that it’s very easy to compensate. The system is always stable with proper frequency compensation.

UCC256301 provides a high efficient burst mode with consistent burst power level during each burst on cycle. The burst power level is programmable and adaptively changes with input voltage, making the optimization of efficiency very easy.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet UCC256301 Hybrid Hysteretic Mode Wide VIN LLC Resonant Controller Enabling Ultra-Low Standby Power datasheet (Rev. C) PDF | HTML 17 Jan 2020
Application note Improving Transient Response in LLC Converters Using Hybrid Hysteretic Control (Rev. B) 07 Apr 2021
Application note Migrating to UCC25640x from UCC25630x (Rev. A) 10 Dec 2019
Application brief Exceeding Modern Energy Standards with 'Always On' PFC and LLC Controllers​ (Rev. B) 01 Aug 2019
Technical article Three considerations for achieving high efficiency and reliability in industrial A PDF | HTML 04 Apr 2019
Technical article How topology selection can help improve reliability in industrial AC/DC power supp PDF | HTML 14 Feb 2019
Application note Improving ZVS and efficiency in LLC converters 05 Nov 2018
EVM User's guide Using UCC25630-1EVM-291 (Rev. B) 30 Jan 2018
Application note UCC25630x Practical Design Guidelines (Rev. A) 08 Dec 2017
Technical article How to boost efficiency in your industrial AC/DC power supply PDF | HTML 09 Nov 2017
Certificate IEC60065 Certification 07 Nov 2017
Certificate IEC60950 Certification 07 Nov 2017
Certificate IEC62368 Certification 07 Nov 2017
Application note AC Ripple Rejection in AC/DC Systems Using LLC 31 Oct 2017
Technical article Gain top-notch efficiency for your desktop PSU PDF | HTML 30 Oct 2017
Technical article Crank up your power supply with LLC controllers PDF | HTML 23 Oct 2017
Technical article Up your game with LLC resonant controllers PDF | HTML 23 Oct 2017
Selection guide UCC25630x Selection Guide 29 Aug 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC25630-1EVM-291 — UCC256301 LLC evaluation module

UCC25630-1EVM-291 is an EVM of LLC resonant half-bridge DC-DC power converter with LLC controller UCC256301. UCC25630-1EVM-291 accepts DC line input from 340Vdc to 410Vdc, AC input voltage from 85 VAC to 264 VAC, and outputs nominal 12Vdc with full load output power 120W, or full output current 10A.

User guide: PDF
Not available on TI.com
Simulation model

UCC256301 SIMPLIS Model

SLUM596.ZIP (108 KB) - SIMPLIS Model
Calculation tool

SLUC634 UCC25630x Design Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
UCC256301 Wide vin LLC resonant controller with high-voltage start up enabling ultra-low standby power UCC256302 LLC resonant controller with high voltage start up enabling low standby power UCC256303 LLC resonant controller enabling low standby power UCC256304 Wide vin LLC resonant controller with high-voltage start up enabling low standby power
Reference designs

TIDA-01494 — 24-V, 480-W Nominal 720-W peak, >93.5% efficient, robust AC/DC industrial power supply reference

The TIDA-01494 reference design is a compact, high efficiency, 24-V DC, 480-W nominal, 720-W peak output reference design for industrial AC/DC power supplies. The circuit consists of a front-end continuous conduction mode (CCM) power factor correction (PFC) circuit followed by a robust LLC stage (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010015 — 94.5% Efficiency, 500W industrial AC-DC reference design

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01495 — 480W, <17 mm, Thin Profile, 94% Efficiency, Fast Transient Response AC/DC SMPS Reference Design

The TIDA-01495 is a low profile (17 mm height), 94.1% peak efficiency, high power density, universal input, 24-V DC, 480-W output, consumer AC/DC power supply reference design. The circuit consists of a front-end two phase interleaved transition mode (TM) power factor correction (PFC) based on the (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP20795 — 200kHz LLC Series Resonant Converter Reference Design With Low Standby Power Consumption

The PMP20795 reference design uses UCC256301 enhanced LLC controller with integrated driver to provide 24V/12A output from a nominal 380VDC input. UCC256301 provides hybrid hysteresis control (HHC) to enable a fast transient response. In this design, a 1st order system with over 6kHz bandwidth is (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP40281 — LLC Resonant Converter Control Card Reference Design

This reference design is a a control card for LLC converter. It integrates all of the essential functions for controlling a LLC converter including the HV start-up, X-capacitor discharge and the drivers for the power FETs. By employing the advanced burst mode, it can also help the LLC converter to (...)
Test report: PDF
Schematic: PDF
Package Pins Download
SOIC (DDB) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos