APEC 2021

TI Live at APEC 2021

Welcome to our APEC 2021 experience on TI.com.

Conference sessions during APEC

Join TI experts for sessions during APEC on a variety of power design topics. Register today to get full access to the on-demand sessions.

APEC plenary session

Learn more from Stephanie Watts Butler, technology innovation architect for GaN systems and chair of  JEDEC JC-70, who was invited to present a plenary at APEC 2021.  In this session, the need for standardization of reliability, characterization and data sheet specification and how it will enable market growth is covered.

Manish Bhardwaj

Manish Bhardwaj

Systems engineer

Automotive power design

Pei-Hsin Liu

Pei-Hsin Liu

Systems engineering manager

Flyback topologies

Gangyao Wang

Gangyao Wang

Application engineer

Package design

Markus Zehendner

Markus Zehendner

Systems applications engineer

Automotive power design

Yongbin Chu

Yongbin Chu

Applications engineer

Common-mode EMI cancellation

Brent McDonald

Brent McDonald

Systems engineer

Automotive power design

Stephanie Watts Butler

Stephanie Watts Butler

Technology innovation architect

Wide bandgap ICs

Wei Zhang

Wei Zhang

Applications manager

Gate driver ICs

Desheng Guo

Desheng Guo

Systems engineer

Grid infrastructure

placeholder

Orlando Murray

Applications engineer

Active EMI filtering

Katelyn Wiggenhorm

Katelyn Wiggenhorn

Systems engineer

Automotive isolation

Sam Jaffe

Sam Jaffe

Applications engineer

Automotive EMI

Oliver Nachbaur

Oliver Nachbaur

Manager of Kilby Labs Power

Low-noise buck converter

Fei Yang

Fei Yang

Applications engineer

Package design

Brian King

Brian King

Systems engineer

Single switch ZVS flyback

Pradeep Shenoy

Pradeep Shenoy

Systems manager

Automotive power design

Christian Yots

Christian Yots

Systems engineer

Space-grade buck converters

Sessions are available on demand now on APEC-conf.org for those who have registered. 
 
Speaker(s)
Session title
Day and time
Session type and number
Stephanie Watts Butler Maturing wide bandgap semiconductors fosters standardization (JEDEC JC-70 addresses unique characteristics and behaviors of WBG) Watch on demand above or on APEC-conf.org Plenary
Sandeep Bahl
Does a high level of integration make power converters more reliable or
not?
Watch on demand on APEC-conf.org RAP session
Wei Zhang Isolated gate driver ICs in power electronics systems
Watch on demand on APEC-conf.org Professional education seminar, #S10
Desheng Guo
High-efficiency 4-kW single-phase CCM totem-pole PFC design  Watch on demand on APEC-conf.org Industry session, #IS04.2
Orlando Murray, Terry Allinder
Active EMI filtering of automotive buck power supplies reduces input filter cost and size with improved performance Watch on demand on APEC-conf.org Industry session, #IS21.2
Katelyn Wiggenhorn, Tim Hegarty
Improving performance and reliability in EV/HEV systems using isolation Watch on demand on APEC-conf.org Industry session, #IS14.5
Christian Yots
Maximizing performance of space-grade DC-DC buck converters in multi-phase parallel operation Watch on demand on APEC-conf.org Industry session, #IS17.4
Sam Jaffe, Zach Imm Minimizing EMI in automotive applications with integrated ceramic
operations
Watch on demand on APEC-conf.org Industry session, #IS21.3
Oliver Nachbaur
A low noise and low ripple buck converter with integrated ferrite bead filter compensation
Watch on demand on APEC-conf.org Industry session, #IS17.3
Brent McDonald, Manish Bhardwaj, Pradeep Shenoy, Markus Zehendner Design of a 6.6kW bidirectional on-board charger using GaN with integrated driver and monitoring Watch on demand on APEC-conf.org Industry session, #IS14.4
Pei-Hsin Liu
How to optimize efficiency of active clamp flyback topology for wide input and output voltage ranges Watch on demand on APEC-conf.org Industry session, #IS06.2
Brian King, Ulrich Goerke, Wei Zhang Single-switch low-cost zero-voltage-switching (ZVS) flyback
Watch on demand on APEC-conf.org Industry session, #IS17.6
Yongbin Chu, Yogesh Ramadass Common-mode EMI cancellation in full-bridge based isolated DC-DC converters Watch on demand on APEC-conf.org Technical lecture, #T05.8
Fei Yang, Stephanie Watts Butler, Gangyao Wang Package degradation impact on SiC MOSFETS: a comparison between Kelvin and non-Kelvin package designs Watch on demand on APEC-conf.org Technical dialogue, #D05.8

Watch technical training sessions on demand

We have on-demand sessions available for you to watch now on a variety of power design topics. Click through different options below.

This technical training is on the latest trends in high-voltage power supply design ranging from the fundamentals of power factor correction (PFC) to designing multi-kW power supply systems and more.

Get access to on-demand sessions from last year's PSDS as well as archives for the past decade of this essential training content for power supply design. 

This technical training was developed for design engineers working with power supply for battery-powered systems with additional resources and design tools to complete your training experience.

Featured products

Infotainment

Reduce EMI filter size by 50%

The industry’s first DC/DC buck controller with an integrated active EMI filter reduces conducted emissions and power supply size in automotive, industrial, and communications applications.

Isolated power & signal with the lowest emissions

Meet CISPR 32 with our latest digital isolator with integrated DC-DC converter. With the lowest radiated emissions and lowest output ripple, the ISOW7741 offers high performance in a compact package.

Boxter car

Reduce onboard chargers by 50% with GaN FETs

Auto-qualified GaN with integrated driver reduce the size of EV onboard chargers and DC/DC converters by as much as 50% compared to existing Si or SiC solutions, offering an extended battery range.

GaN

Maximize power density and reliability with gallium nitride (GaN) power devices, for a wide range of applications from telecommunications, servers, motor drives, laptop adapters and on-board chargers for electric vehicles. Watch new demo videos on our GaN portfolio below and learn more about the benefits of GaN for automotive and power supply applications.

 

More efficient and powerful onboard chargers

Higher-power modules for onboard chargers will use topologies such as totem-pole PFC to efficiently control GaN and SiC MOSFETs. Read this white paper to learn about these topologies. 

Enabling next generation industrial power designs

Large-scale data centers, enterprise servers and telecom switching centers consume large amounts of power. Read how GaN FETs with integrated gate driver increase power density with fewer components.

Engineered for high frequency and robustness

Automakers are demanding increased battery capacity and faster charging capability to answer consumer demand. Read how GaN FETs are delivering high efficiency and increased power density to EVs.

Automotive: Vehicle electrification

From wireless battery management to integrated powertrain and onboard chargers, learn how we're solving the automotive power design problems of today and tomorrow. Watch demo videos below on vehicle electrification including integrated powertrain, 48-V mild hybrid vehicles and EMI filtering.

 

Charge ahead with EV powertrain integration

Advanced EV powertrain architectures maximize power density, increase efficiency, improve reliability and make EVs more affordable for more people. Read how we driving this integration forward.

Reduce EMI and shrink power-supply size 

Active EMI filtering technology attenuates EMI and enables engineers to achieve a reduction in passive filter size and cost with improved EMI performance. Read about the benefits for vehicles.

Optimize 48-V starter generators

Mild hybrid electric vehicles (MHEVs) incorporates a 48-V motor-drive system connected to the transmission system of a vehicle. Read how to create a 48-V motor-driver design to power motor driving.

Power delivery

From higher power density and improved thermal performance to smaller power supply solution size and better isolation, see how we're solving tough power design challenges of today and tomorrow for a range of power delivery applications. Watch new demo videos on grid infrastructure, power supplies and more.

 

Achieve power-dense and efficient power systems

Modern power conversion systems increasing efficiency, power density and transient response requirements. Read about how to use TI technology to meet efficiency and power density needs.

Power through the isolation barrier

As power levels in high-voltage systems continue to increase, designers need to transfer signals and power across the isolation barrier safely. Read how to accomplish this while meeting system needs.

Bulk up 24-VDC power distribution

Factories use a 24-VDC power network to distribute power from power supplies to power switches enabling the movement of relays, actuators and sensors. Read how high-side switches enable precision.

Communications infrastructure

Communications infrastructure applications including GPS satellites, telecommunications equipment and others are sensitive to noise. Watch the demo below on how to improve performance in these noise-sensitive applications.

 

Minimize noise and ripple

Minimizing noise is a common challenge for engineers designing a power supply for noise-sensitive systems. Read the benefits of a low-noise buck converter in noise-sensitive applications.

Powering sensitive ADC designs

High speed analog to digital converters (ADCs) are notoriously sensitive to power supply noise. Read how to use a low-noise and low-ripple buck converter in these systems without an LDO.